IESNA:LM-63-2002
[TEST]P947493
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14733
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2298.1 2157.6 2035.7 1891.5 1747.3 1658 1626.3 1631 1658 1692.4
1853.4 2353 3164.3 3977.4 4799.9 5429.8 5986.2 6423.5 6871 7158.5
7179.9 6823.5 5231.6 4558 3792.3 2577.2 1596.6 1261.6 847.6 446.6
223.3 169.3 107.9 63.3 25.1 0 0
2298.1 2177.1 2055.2 1912 1765.9 1675.6 1642.2 1639.4 1662.6 1694.3
1818 2251.6 3031.2 3944.9 4733.9 5389.8 5967.6 6467.2 6885.9 7218
7292.5 6998.5 5460.5 4673.4 3944 2741.9 1699.8 1309.1 876.4 468.9
260.5 204.7 139.6 91.2 59.5 14 0
2298.1 2174.3 2059.9 1924.1 1781.7 1693.3 1656.1 1648.7 1663.6 1692.4
1773.3 2091.5 2759.6 3631.3 4477.1 5230.7 5913.6 6497.9 7009.6 7435.7
7592 7462.7 6976.1 5484.7 4599.9 3394.1 2129.7 1533.3 1115.5 652.2
439.1 362.9 317.3 264.2 181.4 31.6 0
2298.1 2187.4 2077.6 1959.4 1832 1737.1 1695.2 1678.4 1684 1706.3
1746.4 1912 2354.8 3071.2 3923.5 4774.8 5613.1 6414.2 7130.6 7648.8
7963.3 8006.1 7773.5 7369.7 6709.1 5574 4551.5 3494.6 2342.7 1084.8
550.8 362.9 274.5 181.4 71.6 0 0
2298.1 2192 2099.9 2000.4 1897.1 1818 1770.5 1751.9 1749.1 1766.8
1796.6 1858 2055.2 2499 3182.9 3994.2 4901.3 5836.4 6764.9 7545.5
8114 8421 8433.1 8208.9 7904.7 7488.8 6907.3 5905.2 4393.3 2653.5
1133.2 394.5 164.7 92.1 36.3 2.8 0
2298.1 2210.6 2128.7 2059.9 1985.5 1925.9 1893.4 1878.5 1876.6 1890.6
1917.5 1956.6 2038.5 2220.9 2592.1 3165.2 3915.1 4771.1 5666.1 6553.7
7398.5 8114 8656.4 8875.1 8896.5 8886.2 8897.4 8646.2 7486.9 5321.9
2968 999.2 254 94 23.3 1.9 0
2298.1 2229.2 2166.9 2122.2 2086.9 2063.6 2059 2067.3 2084.1 2106.4
2139.9 2186.4 2246.9 2347.4 2514.9 2801.4 3247.1 3846.3 4521.7 5247.4
6036.4 6852.4 7646.9 8365.2 8999.7 9519.8 10064.1 10607.5 10597.2 8932.7
5547 2349.3 612.2 173.1 52.1 3.7 0
2298.1 2254.4 2217.1 2195.7 2192.9 2206 2233 2279.5 2324.1 2378.1
2450.7 2524.2 2597.7 2697.2 2827.5 3029.4 3342 3781.1 4295.6 4903.2
5595.4 6287.6 7008.7 7695.3 8581.1 9492.8 10600 11641.1 12164 11538.8
9097.4 4961.8 1390 295.9 63.3 4.7 0
2298.1 2282.3 2269.2 2282.3 2309.2 2353.9 2410.7 2477.6 2540.9 2611.6
2688.8 2767 2849.8 2959.6 3103.8 3313.1 3603.4 4008.2 4511.5 5094.9
5799.2 6549.1 7384.6 8293.6 9278.9 10373.9 11529.5 12617.1 13177.2 12619.9
9932.9 4576.6 972.3 252.1 52.1 4.7 0
2298.1 2281.3 2277.6 2294.4 2326.9 2379 2444.2 2507.4 2580.9 2648.8
2725.1 2799.6 2885.2 2987.5 3135.4 3348.5 3645.3 4051 4564.5 5194.4
5909 6692.3 7546.5 8494.5 9504.9 10616.8 11776 12812.5 13274.9 12472.9
9363.5 3810.9 739.7 196.3 39.1 3.7 0
2298.1 2299.9 2314.8 2366 2428.3 2513 2615.3 2717.7 2819.1 2921.4
3021 3128 3242.4 3396.9 3622 3910.5 4264 4714.3 5254 5858.7
6504.4 7174.3 7898.1 8582 9209.1 9740.3 10151.6 10277.2 9819.4 8393.1
5385.1 1580.7 287.5 88.4 22.3 7.4 0
2298.1 2308.3 2336.2 2392.1 2472.1 2572.5 2683.3 2799.6 2914 3018.2
3119.6 3218.2 3323.4 3451.8 3605.3 3813.7 4091 4428.7 4807.4 5199.1
5595.4 5994.6 6381.6 6687.7 6847.7 6849.6 6703.5 6372.3 5691.2 4727.3
3067.5 1030 229.8 75.4 28.8 11.2 0
2298.1 2310.2 2344.6 2400.4 2483.2 2577.2 2676.8 2772.6 2853.5 2914.9
2950.3 2972.6 2980.1 2991.2 3013.6 3049.8 3146.6 3352.2 3612.7 3867.7
4034.2 4110.5 4095.6 3888.1 3432.2 2829.3 2160.4 1416.1 824.3 444.7
238.2 105.1 43.7 17.7 6.5 0.9 0
2298.1 2315.8 2336.2 2375.3 2404.1 2420 2421.8 2384.6 2316.7 2200.4
2036.6 1832 1599.4 1364.9 1138.8 927.6 738.7 611.3 566.6 561
566.6 562.9 506.1 401 286.6 191.7 127.5 96.8 80 65.1
50.2 31.6 13 5.6 1.9 0 0
2298.1 2316.7 2312 2280.4 2212.5 2109.2 1968.7 1765.9 1500.7 1192.8
905.3 669.9 499.6 409.4 376.8 370.3 365.6 360.1 350.8 340.5
324.7 290.3 239.1 186.1 143.3 113.5 90.2 70.7 54.9 40.9
27 13 5.6 1.9 0 0 0
2298.1 2303.7 2254.4 2135.3 1955.7 1722.2 1404 1055.1 757.3 549.9
440.1 392.6 363.8 339.6 318.2 300.5 291.2 281 271.7 262.4
247.5 221.4 187.9 152.6 120 95.8 77.2 59.5 44.7 30.7
15.8 7.4 2.8 0 0 0 0
2298.1 2286.9 2173.4 1974.3 1697 1352.8 956.4 654.1 488.5 431.7
403.8 377.7 345.2 306.1 266.1 232.6 207.5 196.3 203.8 214.9
214.9 201.9 178.6 148.9 117.2 93 72.6 56.8 41.9 27.9
17.7 7.4 2.8 0 0 0 0
2298.1 2280.4 2112 1829.2 1451.4 1004.8 655.9 486.6 441.9 417.7
392.6 357.3 315.4 270.7 227.9 191.7 161.9 147 140.5 138.6
139.6 139.6 135.8 123.7 108.9 93 78.2 62.3 50.2 40
29.8 17.7 3.7 0 0 0 0
2298.1 2277.6 2061.8 1726.8 1278.4 819.7 538.7 458.7 433.6 410.3
378.7 337.7 293.1 247.5 208.4 175.8 155.4 144.2 136.8 130.3
123.7 118.2 113.5 107.9 100.5 90.2 77.2 65.1 55.8 45.6
33.5 20.5 3.7 0 0 0 0
2298.1 2266.4 2016.2 1634.7 1143.5 699.7 490.3 450.3 428.9 401.9
367.5 329.4 288.4 243.8 204.7 175.8 158.2 148.9 142.4 136.8
129.3 123.7 117.2 110.7 102.3 88.4 70.7 60.5 50.2 40
27.9 13 1.9 0 0 0 0
2298.1 2265.5 2002.2 1600.3 1088.6 655 475.4 446.6 427.1 398.2
362.9 327.5 289.4 247.5 207.5 176.8 160 150.7 143.3 137.7
132.1 125.6 118.2 109.8 97.7 79.1 57.7 48.4 39.1 28.8
18.6 6.5 0 0 0 0 0
2298.1 2267.4 1993.8 1586.3 1065.3 641 475.4 445.7 425.2 397.3
361 325.6 289.4 246.6 206.5 175.8 160 150.7 144.2 138.6
133 125.6 118.2 109.8 96.8 76.3 55.8 47.5 37.2 27.9
16.7 5.6 0 0 0 0 0
